SNVS321O January 2005 – December 2015 LP38691 , LP38691-Q1 , LP38693 , LP38693-Q1
PRODUCTION DATA.
The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.
The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.
The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP38691 | TO-252 (3) | 6.58 mm × 6.10 mm |
WSON (6) | 3.00 mm × 3.00 mm | |
LP38693 | SOT-223 (5) | 6.50 mm × 3.56 mm |
WSON (6) | 3.00 mm × 3.00 mm | |
LP38691-Q1 | WSON (6) | 3.00 mm × 3.00 mm |
LP38693-Q1 |
Changes from N Revision (March 2015) to O Revision
Changes from M Revision (February 2015) to N Revision
Changes from L Revision (December 2014) to M Revision
Changes from K Revision (April 2013) to L Revision
Changes from J Revision (April 2013) to K Revision