SNVS323I December 2004 – February 2016 LP38690-ADJ , LP38692-ADJ
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
LP38690-ADJ | LP38692-ADJ | ||||
NAME | WSON | WSON | SOT-223 | ||
ADJ | 4 | 4 | 2 | O | The ADJ pin is used to set the regulated output voltage by connecting it to the external resistors R1 and R2 (see Simplified Schematic LP38690-ADJ and Simplified Schematic LP38692-ADJ). |
DAP | √ | √ | — | — | WSON only - The DAP (exposed pad) functions as a thermal connection when soldered to a copper plane. See Layout Guidelines for more information. |
EN(1) | — | 3 | 1 | I | The EN pin allows the part to be turned to an ON or OFF state by pulling this pin high or low. |
GND | 2 | 2 | 5 | — | Circuit ground for the regulator. For the SOT-223 package this is thermally connected to the die and functions as a heat sink when the soldered down to a large copper plane. |
IN | 1, 6 | 1, 6 | 4 | I | This is the input supply voltage to the regulator. For WSON devices, both IN pins must be tied together for full current operation (250 mA maximum per pin). |
NC(2) | 3 | — | — | — | No internal connection. |
OUT | 5 | 5 | 3 | I | Regulated output voltage. |