SNVS056J May 2000 – June 2015 LP3961 , LP3964
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Power dissipation(3) | Internally Limited | ||
Input Supply Voltage (Survival) | −0.3 | 7.5 | V |
Shutdown Input Voltage (Survival) | −0.3 | VIN + 0.3 | V |
Output Voltage (Survival)(4), (5) | −0.3 | 7.5 | V |
IOUT (Survival) | Short-Circuit Protected | ||
Maximum Voltage for ERROR pin | VIN + 0.3 | V | |
Maximum Voltage for SENSE pin | VOUT + 0.3 | V | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |
---|---|---|---|
Input supply voltage (operating)(1) | 2.5 | 7 | V |
Shutdown input voltage (operating) | −0.3 | VIN + 0.3 | V |
Maximum operating current (DC) | 0.8 | A | |
Operating junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LP3961, LP3964 | LP3964 | UNIT | ||
---|---|---|---|---|---|
NDC | KTT | NDH | |||
5 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 65.2 | 40.3 | 32.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | 43.4 | 43.8 | |
RθJB | Junction-to-board thermal resistance | 9.9 | 23.1 | 18.7 | |
ψJT | Junction-to-top characterization parameter | 3.4 | 11.5 | 8.8 | |
ψJB | Junction-to-board characterization parameter | 9.7 | 22.1 | 18.0 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 1.0 | 1.3 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage tolerance(3) | 10 mA ≤ IL ≤ 800 mA, VOUT + 1 ≤ VIN ≤ 7 V |
–1.5% | 0% | 1.5% | |
10 mA ≤ IL ≤ 800 mA, VOUT + 1 ≤ VIN ≤ 7 V, –40°C ≤ TJ ≤ 125°C |
–3% | 3% | ||||
VADJ | Adjust pin voltage (ADJ version) | 10 mA ≤ IL ≤ 800 mA, VOUT + 1.5 V ≤ VIN ≤ 7 V |
1.198 | 1.216 | 1.234 | V |
10 mA ≤ IL ≤ 800 mA, VOUT + 1.5 V ≤ VIN ≤ 7 V, –40°C ≤ TJ ≤ 125°C |
1.180 | 1.253 | ||||
ΔVOL | Output voltage line regulation(3) | VOUT + 1 V < VIN < 7 V | 0.02% | |||
VOUT + 1 V < VIN < 7 V, –40°C ≤ TJ ≤ 125°C |
0.06% | |||||
ΔVO / ΔIOUT | Output voltage load regulation(3) | 10 mA < IL < 800 mA | 0.02% | |||
10 mA < IL < 800 mA, –40°C ≤ TJ ≤ 125°C |
0.08% | |||||
VIN – VOUT | Dropout voltage(4) | IL = 80 mA | 24 | 30 | mV | |
IL = 80 mA, –40°C ≤ TJ ≤ 125°C | 35 | |||||
IL = 800 mA | 240 | 300 | ||||
IL = 800 mA, –40°C ≤ TJ ≤ 125°C | 350 | |||||
IGND | Ground pin current in normal operation mode | IL = 80 mA | 3 | 9 | mA | |
IL = 80 mA, –40°C ≤ TJ ≤ 125°C | 10 | |||||
IL = 800 mA | 4 | 14 | ||||
IL = 800 mA, –40°C ≤ TJ ≤ 125°C | 15 | |||||
IGND | Ground pin current in shutdown mode(5) | VSD ≤ 0.2 V | 15 | 25 | µA | |
VSD ≤ 0.2 V, –40°C ≤ TJ ≤ 125°C | 75 | |||||
IO(PK) | Peak output current | See(6) | 1.2 | 1.5 | A | |
See(6), –40°C ≤ TJ ≤ 125°C | 1.1 | |||||
SHORT-CIRCUIT PROTECTION | ||||||
ISC | Short-circuit current | 2.8 | A | |||
OVERTEMPERATURE PROTECTION | ||||||
Tsh(t) | Shutdown threshold | 165 | °C | |||
Tsh(h) | Thermal shutdown hysteresis | 10 | °C | |||
SHUTDOWN INPUT | ||||||
VSDT | Shutdown threshold | Output = High | VIN | V | ||
Output = High, –40°C ≤ TJ ≤ 125°C | VIN – 0.3 | |||||
Output = Low | 0 | |||||
Output = Low, –40°C ≤ TJ ≤ 125°C | 0.2 | |||||
TdOFF | Turnoff delay | IL = 800 mA | 20 | µs | ||
TdON | Turnon delay | IL = 800 mA | 25 | µs | ||
ISD | SD input current | VSD = VIN | 1 | nA | ||
ERROR FLAG COMPARATOR | ||||||
VT | Threshold | See(7) | 10% | |||
See(7), –40°C ≤ TJ ≤ 125°C | 5% | 16% | ||||
VTH | Threshold hysteresis | See(7) | 5% | |||
See(7), –40°C ≤ TJ ≤ 125°C | 2% | 8% | ||||
VEF(Sat) | ERROR flag saturation | Isink = 100 µA | 0.02 | V | ||
Isink = 100 µA | 0.1 | |||||
Td | Flag reset delay | 1 | µs | |||
Ilk | ERROR flag pin leakage current | 1 | nA | |||
Imax | ERROR flag pin sink current | VERROR = 0.5 V (overtemperature) | 1 | mA | ||
AC PARAMETERS | ||||||
PSRR | Ripple rejection | VIN = VOUT + 1.5 V, COUT = 100 µF, VOUT = 3.3 V |
60 | dB | ||
VIN = VOUT + 0.3 V, COUT = 100 µF, VOUT = 3.3 V |
40 | |||||
ρn(l/f) | Output noise density | f = 120 Hz | 0.8 | µV | ||
en | Output noise voltage (rms) | BW = 10 Hz to 100 kHz | 150 | µVRMS | ||
BW = 300 Hz to 300 kHz | 100 |