SNVS251J May 2004 – September 2014 LP3990
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DSBGA | SOT-23 | WSON | ||
YZR | DBV | NGG | |||
GND | A1 | 2 | 2 | — | Common Ground. |
EN | A2 | 3 | 5 | I | Enable Input; Enables the Regulator when ≥ 0.95 V. Disables the Regulator when ≤ 0.4 V. Enable Input has 1-MΩ (typical) pull-down resistor to GND. |
OUT | B1 | 5 | 1 | O | Voltage output. A 1-µF Low ESR Capacitor should be connected to this Pin. Connect this output to the load circuit. |
IN | B2 | 1 | 6 | I | Voltage supply Input. A 1-µF capacitor should be connected at this input. |
N/A | 4 | 3 | I | No internal connection. | |
N/C | N/A | 4 | I | No internal connection. | |
N/C | Pad | — | Thermal pad. Connect to Pin 2. |