JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
BANK_BRIGHTNESS is shown in #GUID-06629D5A-B3E4-4917-A19F-76D668C9588E/X9820 and described in #GUID-06629D5A-B3E4-4917-A19F-76D668C9588E/X5399.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bank_Brightness | |||||||
R/ W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | Bank_Brightness | R/ W | FFh | FFh = 100% of full
brightness ... 80h = 50% of full brightness ... 00h = 0% of full brightness |