JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
LED2_BRIGHTNESS is shown in #GUID-40551F34-78D5-4561-93BD-39ECA4FB9A8B/X8001 and described in #GUID-40551F34-78D5-4561-93BD-39ECA4FB9A8B/X2018.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED2_Brightness | |||||||
R/ W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | LED2_Brightness | R/ W | FFh | FFh = 100% of full intensity ... 80h = 50% of full intensity ... 00h = 0% of full intensity |