JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
DEVICE_CONFIG1 is shown in #GUID-D6D91D0B-3E2D-48ED-9909-86993F08AF76/X5622 and described in #GUID-D6D91D0B-3E2D-48ED-9909-86993F08AF76/X8147.
Return to Table 8-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Log_Scale_EN | Power_Save_EN | Auto_Incr_EN | PWM_Dithering_EN | Optional_Headroom | LED_Global Off | |
R/ W-0h | R/ W-1h | R/ W-1h | R/ W-1h | R/ W-1h | R/ W-0h | R/ W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | RESERVED | R/ W | 0h | Reserved |
5 | Log_Scale_EN | R/ W | 1h | 1 = Logarithmic scale
dimming curve enabled 0 = Linear scale dimming curve enabled |
4 | Power_Save_EN | R/ W | 1h | 1 = Automatic power-saving
mode enabled 0 = Automatic power-saving mode not enabled |
3 | Auto_Incr_EN | R/ W | 1h | 1 = Automatic increment
mode enabled 0 = Automatic increment mode not enabled |
2 | PWM_Dithering_EN | R/ W | 1h | 1 = PWM dithering mode
enabled 0 = PWM dithering mode not enabled |
1 | Max_Current_Option | R/ W | 0h | 1 = Output maximum current
IMAX = 35 mA. 0 = Output maximum current IMAX = 25.5 mA. |
0 | LED_Global Off | R/ W | 0h | 1 = Shut down all LEDs 0 = Normal operation |