JAJSHH1B May 2019 – August 2020 LP5009 , LP5012
PRODUCTION DATA
When all the LED outputs are inactive, the LP50xx device is able to enter power-save mode automatically, thus lowering idle-current consumption down to 10 μA (typical). Automatic power-save mode is enabled when register bit Power_Save_EN = 1 (default) and all the LEDs are off for a duration of > 30 ms. Almost all analog blocks are powered down in power-save mode. If any I2C command to the device occurs, the LP50xx device returns to NORMAL mode.