JAJSF10C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
The device is designed to operate from a VVCC input-voltage supply range between 2.7V and 5.5V. This input supply must be well-regulated and able to withstand maximum input current and maintain stable voltage without voltage drop even in a load-transition condition (start-up or rapid intensity change). The resistance of the input supply rail must be low enough that the input-current transient does not cause a drop below a 2.7V level in the LP50xx VVCC supply voltage.