JAJSF10C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
LED7_BRIGHTNESS is shown in Figure 7-27 and described in Table 7-20.
Return to Table 7-4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED7_Brightness | |||||||
R/ W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | LED7_Brightness | R/ W | FFh | FFh = 100% of full intensity ... 80h = 50% of full intensity ... 00h = 0% of full intensity |