JAJSG30B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
The device is designed to operate from a VVCC input-voltage supply range between 2.7 V and 5.5 V. This input supply must be well-regulated and able to withstand maximum input current and maintain stable voltage without voltage drop even in a load-transition condition (start-up or rapid intensity change). The resistance of the input supply rail must be low enough that the input-current transient does not cause a drop below the 2.7-V level in the LP503x VVCC supply voltage.