JAJSG30B September 2018 – January 2019 LP5030 , LP5036
PRODUCTION DATA.
BANK_B_COLOR is shown in Figure 27 and described in Table 12.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BANK_B_COLOR | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | BANK_B_COLOR | R/W | 0h | 00h = The color mixing percentage is 0%. |
... | ||||
80h = The color mixing percentage is 50%. | ||||
... | ||||
FFh = The color mixing percentage is 100%. |