JAJSMR4 December 2021 LP5862
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC / VIO | 3.3 V |
VLED | 5 V |
RGB LED count | 12 |
Scan number | 2 |
Interface | I2C |
LED maximum average current (red, green, blue) | 22 mA, 16.5 mA, 11 mA |
LED maximum peak current (red, green, blue) | 44 mA, 33 mA, 22 mA |