the below guidelines for layout design can help to
get a better on-board performance.
- The decoupling capacitors CVCC and
CVLED for power supply must be close to the chip to have
minimized the impact of high-frequency noise and ripple from power.
CVCAP for internal LDO must be put as close to chip as possible.
GND plane connections to CVLED and GND pins must be on TOP layer
copper with multiple vias connecting to system ground plane. CVIO for
internal enable block also must be put as close to chip as possible.
- The exposed thermal pad must be well soldered to
the board, which can have better mechanical reliability. The action can optimize
heat transfer so that increasing thermal performance. AGND pin must be connected
to thermal pad and system ground.
- The major heat flow path from the package to the
ambient is through copper on the PCB. Several methods can help thermal
performance. Below exposed thermal pad of IC, putting much vias through the PCB
to other ground layer can dissipate more heat. Maximizing the copper coverage on
the PCB can increase the thermal conductivity of the board.
- Low inductive and resistive path of switch load
loop can help to provide a high slew rate. Therefore, path of VLED – SWx must be
short and wide and avoid parallel wiring and narrow trace. Transient current in
SWx pins is much larger than CSy pins, so that trace for SWx must be wider than
CSy.