JAJSMA3A December 2021 – September 2024 LP5866
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VQFN NO. | TSSOP NO. | ||
CS0 | 1 | 15 | O | Current sink 0. If not used, this pin must be left floating. |
CS1 | 2 | 16 | O | Current sink 1. If not used, this pin must be left floating. |
CS2 | 3 | 17 | O | Current sink 2. If not used, this pin must be left floating. |
CS3 | 4 | 18 | O | Current sink 3. If not used, this pin must be left floating. |
CS4 | 5 | 19 | O | Current sink 4. If not used, this pin must be left floating. |
CS5 | 6 | 20 | O | Current sink 5. If not used, this pin must be left floating. |
CS6 | 7 | 21 | O | Current sink 6. If not used, this pin must be left floating. |
CS7 | 8 | 22 | O | Current sink 7. If not used, this pin must be left floating. |
CS8 | 9 | 23 | O | Current sink 8. If not used, this pin must be left floating. |
SW0 | 10 | 24 | O | High-side PMOS switch output for scan line 0. If not used, this pin must be left floating. |
SW1 | 11 | 25 | O | High-side PMOS switch output for scan line 1. If not used, this pin must be left floating. |
SW2 | 12 | 26 | O | High-side PMOS switch output for scan line 2. If not used, this pin must be left floating. |
SW3 | 13 | 31 | O | High-side PMOS switch output for scan line 3. If not used, this pin must be left floating. |
SW4 | 14 | 32 | O | High-side PMOS switch output for scan line 4. If not used, this pin must be left floating. |
SW5 | 15 | 33 | O | High-side PMOS switch output for scan line 5. If not used, this pin must be left floating. |
VLED | 16 | 30 | Power | Power input for high-side switches |
NC | 17, 18, 19, 20, 21 | 27, 29 | – | No internal connection |
CS9 | 22 | 34 | O | Current sink 9. If not used, this pin must be left floating. |
CS10 | 23 | 35 | O | Current sink 10. If not used, this pin must be left floating. |
CS11 | 24 | 36 | O | Current sink 11. If not used, this pin must be left floating. |
CS12 | 25 | 37 | O | Current sink 12. If not used, this pin must be left floating. |
CS13 | 26 | 38 | O | Current sink 13. If not used, this pin must be left floating. |
CS14 | 27 | 1 | O | Current sink 14. If not used, this pin must be left floating. |
CS15 | 28 | 2 | O | Current sink 15. If not used, this pin must be left floating. |
CS16 | 29 | 3 | O | Current sink 16. If not used, this pin must be left floating. |
CS17 | 30 | 4 | O | Current sink 17. If not used, this pin must be left floating. |
AGND | 31 | 5 | Ground | Analog ground. Must be connected to exposed thermal pad and common ground plane. |
VCAP | 32 | 6 | O | Internal LDO output. A 1-μF capacitor must be connected between this pin with GND. Place the capacitor as close to the device as possible. |
IFS | 33 | 7 | I | Interface type select. I2C is selected when IFS is low. SPI is selected when IFS is high. A resistor must be connected between VIO and this pin. |
VSYNC | 34 | 8 | I | External synchronize signal for display mode 2 and mode 3 |
SCL_SCLK | 35 | 9 | I | I2C clock input or SPI clock input. Pull up to VIO when configured as I2C. |
SDA_MOSI | 36 | 10 | I/O | I2C data input or SPI leader output follower input. Pull up to VIO when configured as I2C. |
ADDR0_MISO | 37 | 11 | I/O | I2C address select 0 or SPI leader input follower output |
ADDR1_SS | 38 | 12 | I | I2C address select 1 or SPI follower select |
VIO_EN | 39 | 13 | Power,I | Power supply for digital circuits and chip enable. A 1-nF capacitor must be connected between this pin with GND and be placed as close to the device as possible. |
VCC | 40 | 14 | Power | Power supply for device. A 1-μF capacitor must be connected between this pin with GND and be placed as close to the device as possible. |
GND | Exposed Thermal Pad | / | Ground | Must be connected to AGND and common ground plane |