JAJSOY4B May 2023 – November 2023 LP5866T
PRODUCTION DATA
The MC is used to set the maximum current IOUT_MAX for each current sink, and this current is the maximum peak current for each LED dot. The MC can be set with 7 steps from 7.5 mA to 100 mA. When the device is powered on, the MC data is set to default value, which is 37.5 mA.
For data refresh Mode 1, MC data is effective immediately after new data is updated. For Mode 2 and Mode 3, to avoid unexpected MC data change during high speed data refreshing, MC data must be changed when all channels are off and new MC data is only updated when the 'Chip_EN' bit in Chip_en register is set to 0, and after the 'Chip_EN' returns to 1, the new MC data is effective. 'Down_Deghost' and 'Up_Deghost' in Dev_config3 work in the similar way with MC.
3-BITS MAXIMUM_CURRENT REGISTER | IOUT_MAX | |
---|---|---|
Binary | Decimal | mA |
000 | 0 | 7.5 |
001 | 1 | 12.5 |
010 | 2 | 25 |
011 (Default) | 3 (Default) | 37.5 (Default) |
100 | 4 | 50 |
101 | 5 | 75 |
110 | 6 | 100 |