JAJSTC8A February 2024 – April 2024 LP5867
PRODUCTION DATA
The LP5867 is an 7 × 6 LED matrix driver. The device integrates 7 switching FETs with 6 constant current sinks. One LP5867 device can drive up to 42 LED dots or 14 RGB pixels by using time-multiplexing matrix scheme.
The LP5867 supports both analog dimming and PWM dimming methods. For analog dimming, the current gain of each individual LED dot can be adjusted with 256 steps through 8-bits dot correction. For PWM dimming, the integrated 8-bits or 16-bits configurable, > 20KHz PWM generators for each LED dot enable smooth, vivid animation effects without audible noise. Each LED can also be mapped into a 8-bits group PWM to achieve the group control with minimum data traffic.
The LP5867 device implements full addressable SRAM. The device supports entire SRAM data refresh and partial SRAM data update on demand to minimize the data traffic. The LP5867 implements the ghost cancellation circuit to eliminate both upside and downside ghosting. The LP5867 also uses low brightness compensation technology to support high density LED pixels. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI interfaces are available in the LP5867.