JAJSTC8A February 2024 – April 2024 LP5867
PRODUCTION DATA
The LP5867 device implements thermal shutdown mechanism to protect the device from damage due to overheating. When the junction temperature rises to 160°C (typical) and above, the device switches into shutdown mode. The LP5867 exits thermal shutdown when the junction temperature of the device drops to 145°C (typical) and below.