JAJSTC8A February 2024 – April 2024 LP5867
PRODUCTION DATA
The LP5867 can individually adjust the output current of each LED by using dot current function through DC setting. The device allows the brightness deviations of the LEDs to adjusted be individually. Each output DC is programmed with an 8-bit depth, so the value can be adjusted with 256 steps within the range from 0% to 100% of (IOUT_MAX × CC/127).
8-BIT DC REGISTER | RATIO OF OUTPUT CURRENT TO IOUT_MAX × CC/127 | |
---|---|---|
Binary | Decimal | % |
0000 0000 | 0 | 0 |
0000 0001 | 1 | 0.39 |
0000 0010 | 2 | 0.78 |
- - - | - - - | - - - |
1000 0000 (Default) | 128 (Default) | 50.2 (Default) |
- - - | - - - | - - - |
1111 1101 | 253 | 99.2 |
1111 1110 | 254 | 99.6 |
1111 1111 | 255 | 100 |
In summary, the current gain of each current sink can be calculated as below:
For time-multiplexing scan scheme, if the scan number is N, each LED dot's average current IAVG is shown as below: