JAJSM77 December 2021 LP5868
PRODUCTION DATA
Unless specified otherwise, typical characteristics apply over the full ambient temperature range (–55°C < TA < +125°C for LP5866MDBTR while –40°C < TA < +85°C for the other devices), VCC = 3.3 V, VIO = 3.3 V, VLED = 5 V, ILED_Peak = 50 mA, CVLED = 1 μF, CVCC = 1 μF.