JAJSM77 December 2021 LP5868
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC / VIO | 3.3 V |
VLED | 5 V |
RGB LED count | 66 |
Scan number | 8 |
Interface | I2C |
LED maximum average current (red, green, blue) | 4 mA, 3 mA, 2 mA |
LED maximum peak current (red, green, blue) | 44 mA, 33 mA, 22 mA |