JAJSP11A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To build an LED display module with 240 × 180 pixels, 96 LP5891-Q1 devices are required.
As shown in Figure 9-2, the total module can be divided into 48 32 × 32 matrix. Each matrix includes two devices with stackable connection.
To achieve the best performance, distribute the redundant channels and lines to each 32 × 32 matrix. For this case, two Red/Green/Blue channels and two lines are not used in each matrix. And these unused pins can be floated. For the software, TI suggests zero data to send to the unused channels. There is no need to send the zero data to unused lines.