JAJSP11A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FC2 is shown in Figure 8-31 and described in Table 8-9.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
MPSM_EN | RESERVED | MOD_SIZE | SUBP_MAX_256 | CH_B_IMMUNITY | CH_G_IMMUNITY | CH_R_IMMUNITY | RESERVED | LG_COLOR_B | |||||||
R/W-0b | R-0b | R/W-111b | R/W-0b | R/W-1b | R/W-1b | R/W-1b | R-000b | R/W-0000b | |||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
LG_COLOR_G | LG_COLOR_R | DE_COUPLE1_B | DE_COUPLE1_G | ||||||||||||
R/W-0000b | R/W-0000b | R/W-0000b | R/W-0000b | ||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DE_COUPLE1_R | V_PDC_B | V_PDC_G | V_PDC_R | ||||||||||||
R/W-0000b | R/W-0110b | R/W-0110b | R/W-0110b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
3-0 | V_PDC_R | R/W | 0110b | Set the Red pre_discharge voltage (typical), the voltage value must not be higher than (VR-1.3V). 0000b: 0.1V 0001b: 0.2V 0010b: 0.3V 0011b: 0.4V 0100b: 0.5V 0101b: 0.6V 0110b: 0.7V 0111b: 0.8V 1000b: 0.9V 1001b: 1.0V 1010b: 1.1V 1011b: 1.3V 1100b: 1.5V 1101b: 1.7V 1110b: 1.9V 1111b: 2.1V |
7-4 | V_PDC_G | R/W | 0110b | Set the Green pre_discharge voltage (typical), the voltage value must not be higher than (VG-1.3V). 0000b: 0.1V 0001b: 0.2V 0010b: 0.3V 0011b: 0.4V 0100b: 0.5V 0101b: 0.6V 0110b: 0.7V 0111b: 0.8V 1000b: 0.9V 1001b: 1.0V 1010b: 1.1V 1011b: 1.3V 1100b: 1.5V 1101b: 1.7V 1110b: 1.9V 1111b: 2.1V |
11-8 | V_PDC_B | R/W | 0110b | Set the Blue pre_discharge voltage (typical), the voltage value must not be higher than (VB-1.3V). 0000b: 0.1V 0001b: 0.2V 0010b: 0.3V 0011b: 0.4V 0100b: 0.5V 0101b: 0.6V 0110b: 0.7V 0111b: 0.8V 1000b: 0.9V 1001b: 1.0V 1010b: 1.1V 1011b: 1.3V 1100b: 1.5V 1101b: 1.7V 1110b: 1.9V 1111b: 2.1V |
15-12 | DE_COUPLE1_R | R/W | 0000b | Set the Red decoupling level 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
19-16 | DE_COUPLE1_G | R/W | 0000b | Set the Green decoupling level 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
23-20 | DE_COUPLE1_B | R/W | 0000b | Set the Blue decoupling level 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
27-24 | LG_COLOR_R | R/W | 0000b | Set the Red brightness compensation level of the low grayscale 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
31-28 | LG_COLOR_G | R/W | 0000b | Set the Red brightness compensation level of the low grayscale 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
35-32 | LG_COLOR_B | R/W | 0000b | Set the Red brightness compensation level of the low grayscale 0000b: level 1 (lowest) ... 0111b: level 8 (middle) ... 1111b: level 16(highest) |
38-36 | RESERVED | R | 000b | |
39 | CH_R_IMMUNITY | R/W | 1b | Set the immunity of the Red channels group 0b: high immunity 1b: low immunity |
40 | CH_G_IMMUNITY | R/W | 1b | Set the immunity of the Green channels group 0b: high immunity 1b: low immunity |
41 | CH_B_IMMUNITY | R/W | 1b | Set the immunity of the Blue channels group 0b: high immunity 1b: low immunity |
42 | SUBP_MAX_256 | R/W | 0b | Set the maximum subperiod to 256. 0b: disable 1b: enable |
45-43 | MOD_SIZE | R/W | 111b | Set the module size. 000b: 16x16 RGB pixels 001b:32x32 RGB pixels 010b:48x48 RGB pixels with D3 reverse, and scan sequence D1,D2,D3 011b:48x48 RGB pixels with D3 reverse, and scan sequence D1,D3,D2 100b:48x64 RGB pixels with D3, D4 reverse, and scan sequence D1,D2,D3 101b:48x64 RGB pixels with D3,D4 reverse, and scan sequence D1,D3,D2 110b:64x64 RGB pixels with D3,D4 reserve, and scan seqeunce D1,D2,D3,D4 111b:64x64 RGB pixels with D3,D4 reverse,and scan sequence D1,D4,D2,D3 |
46 | RESERVED | R | 0b | |
47 | MPSM_EN | R/W | 0b | Enable or disable matrix power saving mode. 0b: disable 1b: enable |