JAJSEF4P April 2012 – January 2024 LP5907
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 2.2V to 5.5V. The input supply must be well regulated and free of spurious noise. To make sure that the LP5907 output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT + 1V. A minimum capacitor value of 1µF is required to be within 1cm of the IN pin.