JAJSEF4P April 2012 – January 2024 LP5907
PRODUCTION DATA
The LP5907 enable (EN) pin is internally held low by a 1MΩ resistor to GND. The EN pin voltage must be higher than the VIH threshold to make sure that the device is fully enabled under all operating conditions.
When the EN pin is pulled low, and the output is disabled, the output automatic discharge circuitry is activated. Any charge on the OUT pin is discharged to GND through the internal 230Ω (typical) pulldown resistance.