SNVS673E April 2010 – September 2014 LP8551
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | GND_SW | G | Boost switch ground |
A2 | GND_SW | G | Boost switch ground |
A3 | EN | I | Enable input pin |
A4 | PWM | A | PWM dimming input. This pin must be connected to GND if not used. |
A5 | FB | A | Boost feedback input |
B1 | SW | A | Boost switch |
B2 | SW | A | Boost switch |
B3 | ISET | A | Set resistor for LED current. This pin can be left floating if not used. |
B4 | FSET | A | PWM frequency set resistor. This pin can be left floating if not used. |
B5 | GND_S | G | Signal ground |
C1 | VIN | P | Input power supply up to 22 V. If 2.7 V ≤ VBATT < 5.5 V (Figure 25) then an external 5-V rail must be used for VLDO and VIN. |
C2 | NC | - | Not connected |
C3 | FAULT | OD | Fault indication output. If not used, can be left floating. |
C4 | VDDIO | P | Digital IO reference voltage (1.65 V to 5 V) for I2C interface. If brightness is controlled with PWM input pin then this pin can be connected to GND. |
C5 | OUT3 | A | Current sink output |
D1 | VLDO | P | LDO output voltage. External 5-V rail can be connected to this pin in low voltage application. |
D2 | GND | G | Ground |
D3 | SCLK | I | Serial clock. This pin must be connected to GND if not used. |
D4 | SDA | I/O | Serial data. This pin must be connected to GND if not used. |
D5 | OUT2 | A | Current sink output |
E1 | NC | - | Not connected |
E2 | NC | - | Not connected |
E3 | OUT4 | A | Current sink output |
E4 | GND_L | G | LED ground |
E5 | OUT1 | A | Current sink output |