JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDDIO | Supply voltage for digital I/Os | 1.62 | 3.6 | V | ||
VDD | Input voltage for the internal LDO | 2.7 | 20 | V | ||
IDD | Standby supply current | EN / VDDIO = 0 V, LDO disabled,
–30°C ≤ TA ≤ 85°C |
1.6 | μA | ||
Normal mode supply current | LDO enabled, boost disabled | 0.9 | 1.5 | mA | ||
LDO enabled, boost enabled, no load | 2.2 | 3.65 | ||||
fOSC | Internal oscillator frequency accuracy | –4% | 4% | |||
–30°C ≤ TA ≤ 85°C | –7% | 7% | ||||
VLDO | LDO output voltage | VDD ≥ 3.1 V | 2.95 | 3.05 | 3.15 | V |
2.7 V ≤ VDD < 3.1 V | VDD – 0.05 | |||||
TTSD | Thermal shutdown threshold | See(3) | 150 | °C | ||
TTSD_hyst | Thermal shutdown hysteresis | 20 | °C |