JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
The LP8556 device has detection for too-low VIN voltage. Threshold level for the voltage is set with EPROM register bits as shown in Table 7.
UVLO_EN | UVLO_TH | THRESHOLD (V) |
---|---|---|
0 | don't care | OFF |
1 | 0 | 2.5 |
1 | 1 | 5.2 |
When undervoltage is detected the LED outputs and the boost shuts down, and the corresponding fault bit is set in the fault register. The LEDs and the boost start again when the voltage has increased above the threshold level. Hysteresis is implemented to threshold level to avoid continuous triggering of fault when threshold is reached.
Fault is cleared by setting the EN / VDDIO pin low or by reading the fault register.