JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
Address 16h
Reset value 0011 1111b
TEMP LSB REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_EN[5:0] | |||||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
LED_EN | 5:0 | R/W | Bits 5:0 correspond to LED Strings 6:1 respectively.
Bit value 1 = LED String Enabled Bit value 0 = LED String Disabled Note: To disable string(s), it is recommended to disable higher order string(s). For example, for 5-string configuration, disable 6th String. For 4-string configuration, disable 6th and 5th string. These bits are ANDed with the internal LED enable bits that are generated with the PS_MODE logic. |