JAJSF48 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x2F
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | GPIO3_OUT | GPIO2_OUT | GPIO1_OUT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R/W | 0h | |
2 | GPIO3_OUT | R/W | X | Control for theGPIO3 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |
1 | GPIO2_OUT | R/W | X | Control for the GPIO2 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |
0 | GPIO1_OUT | R/W | 0h | Control for theGPIO1 signal when configured as the GPIO output
0h = Logic-low level 1h = Logic-high level |