JAJSF48 March 2018 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage on power connections | VIN_Bx, VANA | –0.3 | 6 | V |
Voltage on buck switch nodes | SW_Bx | –0.3 | (VIN_Bx + 0.3 V)
with 6 V maximum |
V |
Voltage on buck voltage sense nodes | FB_Bx | –0.3 | (VANA + 0.3 V)
with 6 V maximum |
V |
Voltage on NRST input | NRST | –0.3 | 6 | V |
Voltage on logic pins (input or output pins) | SDA, SCL, nINT, CLKIN | –0.3 | 6 | V |
EN1 (GPIO1), EN2 (GPIO2), EN3 (GPIO3), PGOOD | –0.3 | (VANA + 0.3 V)
with 6 V maximum |
V | |
Maximum lead temperature (soldering, 10 sec.) | 260 | °C | ||
Junction temperature, TJ-MAX | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |