JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
The digital signals have a debounce filtering. The signal/supply is sampled with a clock signal and a counter. This results as an accuracy of one clock period for the debounce window.
EVENT | SIGNAL / SUPPLY | RISING EDGE LENGTH | FALLING EDGE LENGTH |
---|---|---|---|
Enable/Disable/Voltage Select for BUCK0 | EN1 | 3µs (1) | 3µs (1) |
Enable/Disable/Voltage Select for BUCK0 | EN2 | 3µs (1) | 3µs (1) |
VANA undervoltage lockout | VANA | Immediate | Immediate |
Thermal warning | TDIE_WARN | 20 µs | 20 µs |
Thermal shutdown | TDIE_SD | 20 µs | 20 µs |
Current limit | VOUTx_ILIM | 20 µs | 20 µs |
Overload | FB_B0 - FB_B1, FB_B2 - FB_F3 | 1 ms | 1 ms |
Powergood | FB_B0 - FB_B1, FB_B2 - FB_F3 | 20 µs | 20 µs |