JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Unless otherwise specified: VIN = 3.7 V, VOUT = 1 V, V(NRST) = 1.8 V, TA = 25 °C, ƒSW = 3 MHz, L = 330 nH (TOKO DFE252010F-R33M), CPOL = 22 µF. Measurements done with connections in Figure 21.
VIN = 3.7 V |
VIN = 3.7 V | VOUT = 1 V |
Load = 8 A |
VOUT = 1 V |
VOUT = 1 V | Load = 1 A | |
Load = 3 A |
Load = 10 mA |
Load = 0.1 A → 4.1 A → 0.1 A | TR = TF = 100 ns |
Load = 1 A → 12 A → 1 A | TR = TF = 1 µs | |
VIN = 3.7 V | Inductor = TDK VLS252010HBX-R47M |
Load = 1 A |
Load = 12 A |
VOUT = 1 V |
VOUT = 1 V | ||
Load = 3 A (PWM Mode) and 100 mA (PFM Mode) |
Load = 0 A |
Load = 3 A |
Load = 200 mA |
Load = 1 A → 8 A → 1 A | TR = TF = 400 ns |
Load = 12 A | TR = TF = 10 µs | |
VIN = 2.5 V → 3 V → 2.5 V |