JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒSW | Switching frequency, PWM mode | VOUT ≥ 0.6 V | 2.7 | 3 | 3.3 | MHz |
VOUT < 0.6 V | 1.8 | 2 | 2.2 | |||
Start-up time (soft start) | From ENx to VOUT = 0.225 V (slew-rate control begins), COUT-TOTAL = 44 µF, no load | 110 | µs | |||
Output voltage slew-rate(2) | SLEW_RATEx[2:0] = 000, VOUT ≥ 0.5 V | –15% | 30 | 15% | mV/µs | |
SLEW_RATEx[2:0] = 001, VOUT ≥ 0.5 V | –15% | 15 | 15% | |||
SLEW_RATEx[2:0] = 010, VOUT ≥ 0.5 V | –15% | 10 | 15% | |||
SLEW_RATEx[2:0] = 011, VOUT ≥ 0.5 V | –15% | 7.5 | 15% | |||
SLEW_RATEx[2:0] = 100, VOUT ≥ 0.5 V | –15% | 3.8 | 15% | |||
SLEW_RATEx[2:0] = 101, VOUT ≥ 0.5 V | –15% | 1.9 | 15% | |||
SLEW_RATEx[2:0] = 110, VOUT ≥ 0.5 V | –15% | 0.94 | 15% | |||
SLEW_RATEx[2:0] = 111, VOUT ≥ 0.5 V | –15% | 0.4 | 15% | |||
Load current measurement time | PFM mode (automatically changing to PWM mode for the measurement) | 50 | µs | |||
PWM mode | 4 |