JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
Address: 0x17
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | TDIE_WARN_
LEVEL |
EN2_PD | EN1_PD | EN_SPREAD
_SPEC |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | Reserved | R/W | 0000 | |
3 | TDIE_WARN_LEVEL | R/W | 0 | Thermal warning threshold level.
0 - 125°C 1 - 105°C. |
2 | EN2_PD | R/W | 1 | Selects the pulldown resistor on the EN2 input pin.
0 - Pulldown resistor is disabled. 1 - Pulldown resistor is enabled. |
1 | EN1_PD | R/W | 1 | Selects the pull down resistor on the EN1 input pin.
0 - Pulldown resistor is disabled. 1 - Pulldown resistor is enabled. |
0 | EN_SPREAD_SPEC | R/W | 0 | Enable spread-spectrum feature:
0 - Disabled 1 - Enabled |