JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
Address: 0x1B
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | TDIE_SD
_STAT |
TDIE_WARN
_STAT |
Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0000 | |
3 | TDIE_SD_STAT | R | 0 | Status bit indicating the status of thermal shutdown:
0 - Die temperature below thermal shutdown level 1 - Die temperature above thermal shutdown level. |
2 | TDIE_WARN
_STAT |
R | 0 | Status bit indicating the status of thermal warning:
0 - Die temperature below thermal warning level 1 - Die temperature above thermal warning level. |
1:0 | Reserved | R | 00 |