JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
Address: 0x21
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | LOAD_CURRENT_BUCK
_SELECT[1:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:2 | Reserved | R/W | 00 0000 | |
1:0 | LOAD_CURRENT_
BUCK_SELECT [1:0] |
R/W | 0x0 | Start the current measurement on the selected converter core:
0x0 - BUCK0 0x1 - BUCK1 0x2 - BUCK2 0x3 - BUCK3 The measurement is started when register is written. |