JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
The LP8758-E0 is designed for applications powered from a 2.5-V to 5.5-V input supply that require multiple power rails. The device provides four step-down converters. All the step-down converters support dynamic voltage scaling through I2C interface to provide optimum power savings. The power sequencing of the four output voltage rails is programmable.