JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
DC bias current characteristics of inductors must be considered. Different manufacturers follow different saturation current rating specifications, so attention must be given to details. DC bias curves should be requested from manufacturers as part of the inductor selection process. Minimum effective value of inductance to ensure good performance is 0.33 μH at 4.5 A (Buck3 and Buck1 default ILIMITP typical) bias current over the operating temperature range of the inductor. The DC resistance of the inductor must be less than 0.05 Ω for good efficiency at high-current condition. The inductor AC loss (resistance) also affects conversion efficiency. Higher Q factor at switching frequency usually gives better efficiency at light load to middle load. See Table 8. Shielded inductors are preferred as they radiate less noise.
MANUFACTURER | PART NUMBER | VALUE (µH) | DIMENSIONS L × W × H (mm) | DCR (mΩ) |
---|---|---|---|---|
MURATA | DFE201610E-R47M=P2 | 0.47 | 2 × 1.6 × 1 | 26 (typical), 32 (maximum) |
TDK | VLS252010HBX-R47M | 0.47 | 2.5 × 2 × 1 | 29 (typical), 35 (maximum) |
TDK | TFM2016GHM-0R47M | 0.47 | 2 × 1.6 × 1 | 46 (maximum) |
TOKO | DFE322512C R47 | 0.47 | 3.2 × 2.5 × 1.2 | 21 (typical), 31 (maximum) |