JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
Measurements are done using typical application set up with connections shown in Figure 19. Graphs may not reflect the OTP default settings. Unless otherwise specified: VIN = 3.7 V, V(NRST) = 1.8 V, TA = 25 °C, ƒSW = 3 MHz, L = 470 nH (TDK VLS252010HBX-R47M), ILIM FWD set to maximum 5 A.
VIN = 3.7 V | ||
VOUT settings = 1000 mV, 1200 mV, 1800 mV, and 2500 mV |
Load = 1A | |||
VOUT settings = 1000 mV, 1200 mV, 1800 mV and 2500 mV |
Change in Output Voltage from Zero Load (%) | ||
VOUT settings = 1000 mV, 1200 mV, 1800 mV and 2500 mV |
VOUT setting = 2500 mV | ||
VOUT setting = 1000 mV | ||
Load = 1 A (PWM Mode) and 100 mA (PFM Mode) |
Load = 1 A |
Load = 0 A | Enable and disable delays = default | |
VOUT settings = default |
Load = 10 mA |
Load = 4 A | VOUT = 1000 mV | |
VIN stepping 3.3 V ↔ 3.8 V, TR = TF = 10 µs |
Load = 0 A → 2 A → 0 A | TR = TF = 400 ns | VOUT = 1 V |
Load = 100 mA | ||
VOUT settings = 1000 mV, 1200 mV, 1800 mV and 2500 mV |
Load = 3A | ||
VOUT settings = 1000 mV, 1200 mV, 1800 mV and 2500 mV |
VOUT setting = 1000 mV | ||
Change in Output Voltage from VIN = 3.7 V (%) | Load = 1 A | |
VOUT settings = 1000 mV, 1200 mV, 1800 mV and 2500 mV |
Load = 0 A | ||
Load = 0 A | ||
Load = 200 mA |
Load = 0 A → 2 A → 0 A | TR = TF = 400 ns | VOUT = 1 V |
Load = 1A → 4 A → 1A | TR = TF = 1 µs | VOUT = 1 V |