SNVSBP2 February 2020 LP8758-E3
PRODUCTION DATA.
Address: 0x08
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
EN_BUCK3 | EN_PIN_
CTRL3 |
EN_PIN_
SELECT3 |
EN_ROOF_
FLOOR3 |
EN_RDIS3 | Reserved | BUCK3_FPWM | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | EN_BUCK3 | R/W | 1 * | Enable BUCK3 converter core:
0 - BUCK3 converter core is disabled. 1 - BUCK3 converter core is enabled. |
6 | EN_PIN_CTRL3 | R/W | 1 * | Enable EN1/2 pin control for BUCK3:
0 - only EN_BUCK3 bit controls BUCK3 1 - EN_BUCK3 bit AND EN1/2 pin control BUCK3. |
5 | EN_PIN_SELECT3 | R/W | 0 * | Select which ENx pin controls BUCK3 if EN_PIN_CTRL3 = 1:
0 - EN1 pin 1 - EN2 pin. |
4 | EN_ROOF_
FLOOR3 |
R/W | 0 | Enable Roof/Floor control of EN1/2 pin if EN_PIN_CTRL3 = 1:
0 - Enable/Disable (1/0) control 1 - Roof/Floor (1/0) control. |
3 | EN_RDIS3 | R/W | 1 | Enable output discharge resistor when BUCK3 is disabled:
0 - Discharge resistor is disabled. 1 - Discharge resistor is enabled. |
2 | Reserved | R/W | 0 | |
1 | BUCK3_FPWM | R/W | 1 * | Forces the BUCK3 converter core to operate in PWM mode:
0 - Automatic transitions between PFM and PWM modes (AUTO mode). 1 - Forced to PWM operation. |
0 | Reserved | R/W | 0 |