JAJSLM6 March 2021 LP87702
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EXTERNAL COMPONENTS | ||||||
CIN_BUCK | Input filtering capacitance for buck converters | Effective capacitance, connected from VIN_Bx to PGND_Bx | 1.9 | 10 | µF | |
COUT_BUCK | Output filtering capacitance for buck converters | Effective total capacitance. Maximum includes POL capacitance | 15 | 22 | 100 | µF |
COUT_BUCK_POL | Point-of-load (POL) capacitance for buck converters | Optional POL capacitance | 22 | µF | ||
COUT_BST | Output filtering capacitance for boost converter | Effective capacitance | 10 | 22 | 40 | µF |
ESRC | Input and output capacitor ESR | [1-10] MHz | 2 | 10 | mΩ | |
LBUCK | Inductor for buck converters | Inductance of the inductor | 0.47 | µH | ||
–30% | 30% | |||||
LBST | Inductor for boost converters | Inductance of the inductor, 2-MHz switching | 1 | µH | ||
Inductance of the inductor, 4-MHz switching | 1 | |||||
Inductance of the inductor | –30% | 30% | ||||
DCRL | Inductor DCR | 25 | mΩ | |||
BUCK CONVERTERS | ||||||
V(VIN_Bx), V(VANA) | Input voltage range | 2.8 | 3.3 | 5.5 | V | |
VOUT_Bx | Output voltage | Programmable voltage range | 0.7 | 1 | 3.36 | V |
Step size, 0.7 V ≤ VOUT < 0.73 V | 10 | mV | ||||
Step size, 0.73 V ≤ VOUT < 1.4 V | 5 | |||||
Step size, 1.4 V ≤ VOUT ≤ 3.36 V | 20 | |||||
IOUT_Bx | Output current | Output current | 3.5 (3) | A | ||
Minimum voltage difference between V(VIN_Bx) and VOUT_Bx for electrical characteristics | V(VIN_Bx) – VOUT, IOUT_Bx ≤ 2 A | 0.8 | V | |||
V(VIN_Bx) – VOUT, IOUT_Bx > 2 A | 1 | |||||
DC output voltage accuracy, includes voltage reference, DC load and line regulations, process and temperature | Force PWM mode, VOUT ˂ 1.0 V | –20 | 20 | mV | ||
Force PWM mode, VOUT ≥ 1.0 V | –2% | 2% | ||||
PFM mode, VOUT ˂ 1.0 V, the average output voltage level is increased by max. 20 mV | –20 | 40 | mV | |||
PFM mode, VOUT ≥ 1.0 V, the average output voltage level is increased by max. 20 mV | –2% | 2% + 20mV | ||||
Ripple voltage | PWM mode, VOUT = 1.2 V, fSW = 4 MHz, COUT = 22 + 22 µF (GCM31CR71A226KE02) | 5 | mVp-p | |||
PFM mode, L = 0.47 µH, COUT = 22 + 22 µF (GCM31CR71A226KE02) | 25 | |||||
DCLNR | DC line regulation | IOUT = IOUT(max) | ±0.05 | %/V | ||
DCLDR | DC load regulation in PWM mode | VOUT_Bx = 1.0 V, IOUT from 0 to IOUT(max) | 0.3% | |||
TLDSR | Transient load step response | IOUT = 0 A to 3 A, TR = TF = 1 µs, PWM mode, VVIN_Bx = 3.3V, VOUT_Bx = 1.2 V, COUT = 22 + 22 µF, L = 0.47 µH, fSW = 4 MHz | ±65 | mV | ||
TLNSR | Transient line response | V(VIN_Bx) stepping 3 V ↔ 3.5 V, TR = TF = 10 µs, IOUT = IOUT(max) | ±20 | mV | ||
ILIM FWD | Forward current limit for both bucks (peak for every switching cycle) | Programmable range | 1.5 | 4.5 | A | |
Step size | 0.5 | |||||
Accuracy, V(VIN_Bx) ≥ 3 V, ILIM = 4 A | –5% | 7.5% | 20% | |||
Accuracy, 2.8 V ≤ V(VIN_Bx) < 3 V, ILIM = 4 A | –20% | 7.5% | 20% | |||
ILIM NEG | Negative current limit | 1.6 | 2 | 3 | A | |
RDS(ON) BUCK HS FET | On-resistance, high-side FET | Each phase, between VIN_Bx and SW_Bx pins (I = 1.0 A) | 60 | 110 | mΩ | |
RDS(ON) BUCK LS FET | On-resistance, low-side FET | Each phase, between SW_Bx and PGND_Bx pins (I = 1.0 A) | 55 | 80 | mΩ | |
ƒSW | Switching frequency, PWM mode OTP programmable | 2-MHz setting or VOUT_Bx < 0.8 V | 1.8 | 2 | 2.2 | MHz |
3-MHz setting and VOUT_Bx ≥ 0.8 V | 2.7 | 3 | 3.3 | |||
4-MHz setting and VOUT_Bx ≥ 1.1 V | 3.6 | 4 | 4.4 | |||
Start-up time (soft start) | From ENx to VOUT_Bx = 0.35 V (slew-rate control begins) | 120 | µs | |||
Overshoot during start-up | 50 | mV | ||||
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 010, VVOUT_Bx ≥ 0.7 V | –15% | 10 | 15% | mV/µs | |
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 011, VVOUT_Bx ≥ 0.7 V | –15% | 7.5 | 15% | mV/µs | |
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 100, VVOUT_Bx ≥ 0.7 V | –15% | 3.8 | 15% | mV/µs | |
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 101, VVOUT_Bx ≥ 0.7 V | –15% | 1.9 | 15% | mV/µs | |
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 110, VVOUT_Bx ≥ 0.7 V | –15% | 0.94 | 15% | mV/µs | |
Output voltage slew-rate(4) | SLEW_RATEx[2:0] = 111, VVOUT_Bx ≥ 0.7 V | –15% | 0.47 | 15% | mV/µs | |
IPFM-PWM | PFM-to-PWM switch - current threshold(5) | 520 | mA | |||
IPWM-PFM | PWM-to-PFM switch - current threshold(5) | 240 | mA | |||
Output pull-down resistance | Converter disabled | 75 | 125 | 175 | Ω | |
BOOST CONVERTER | ||||||
VIN_BST | Input voltage range for boost power inputs | 2.8 | 3.3 | 4 | V | |
Input voltage range when bypass switch mode selected | 4.5 | 5.5 | V | |||
VOUT_BST | Output voltage, boost mode | BOOST_VSET = 00 | 4.9 | V | ||
BOOST_VSET = 01 | 5.0 | |||||
BOOST_VSET = 10 | 5.1 | |||||
BOOST_VSET = 11 | 5.2 | |||||
IOUT_BST | Output current | Both boost and bypass mode | 0.6 | A | ||
ILIM_BST | Output current limit | BOOST_ILIM = 00, VIN_BST < 3.6 V | 0.8 | 1 | 1.3 | A |
BOOST_ILIM = 01, VIN_BST < 3.6 V | 1.1 | 1.4 | 1.9 | |||
BOOST_ILIM = 10, VIN_BST < 3.6 V | 1.5 | 1.9 | 2.3 | |||
BOOST_ILIM = 11, VIN_BST < 3.6 V | 2.2 | 2.8 | 3.4 | |||
VOUT_BST_DC | DC output voltage accuracy, includes voltage reference, DC load and line regulations, process and temperature. Boost mode | Default output voltage | –3% | 3% | ||
VDROP | Voltage drop, bypass mode, | Iout = 250 mA | 83 | mV | ||
Ripple voltage, boost mode | 22 µF effective output capacitance | 20 | mVp-p | |||
DCLDR | DC load regulation, boost mode | IOUT = 1 mA to IOUT(max) | 0.3% | |||
TLDSR | Transient load step response, boost mode | IOUT = 1 mA to 250 mA, TR = TF = 1 µs, 22 µF effective output capacitance, VIN > 3 V | –220 | 220 | mV | |
ISHORT | Short circuit current limitation | During start-up, both boost and bypass mode. Short circuit current limit applies until VOUT_BST = VIN_BST | 625 | mA | ||
RDS(ON) BST HS FET | On-resistance, high-side FET | Pin-to-pin, between SW_BST and VOUT_BST pins (I = 250 mA) | 145 | 220 | mΩ | |
RDS(ON) BST LS FET | On-resistance, low-side FET | Pin-to-pin, between SW_BST and PGND_BST pins (I = 250 mA) | 90 | 175 | mΩ | |
ƒSW | Switching frequency, boost mode | 2-MHz setting | 1.8 | 2 | 2.2 | MHz |
4-MHz setting | 3.6 | 4 | 4.4 | MHz | ||
Start-up time, boost mode | From enable to boost VOUT within 3% of target value. COUT_BST = 22 µF | 450 | µs | |||
Output pull-down resistance | Converter disabled | 135 | Ω | |||
EXTERNAL CLOCK AND PLL | ||||||
External input clock(6) | Nominal frequency | 1 | 24 | MHz | ||
Nominal frequency step size | 1 | |||||
Required accuracy from nominal frequency | –30% | 10% | ||||
External clock detection | Delay for detecting loss of external clock, nominal internal clock, clock accuracy ±10% | 1.8 | µs | |||
Delay for detecting valid external clock, nominal internal clock, clock accuracy ±10% | 20 | |||||
Clock change delay (internal to external) | Delay from valid clock detection to use of external clock | 600 | µs | |||
PLL output clock jitter | Cycle to cycle | 300 | ps, p-p | |||
MONITORING FUNCTIONS | ||||||
VANA Voltage Monitoring | Voltage threshold, VANA_THRESHOLD = 0 | 3.3 | V | |||
Voltage threshold, VANA_THRESHOLD = 1 | 5.0 | |||||
Voltage window, VANA_WINDOW = 00 | ±3% | ±4% | ±5% | |||
Voltage window, VANA_WINDOW = 01 | ±4% | ±5% | ±6% | |||
Voltage window, VANA_WINDOW = 10 or 11 | ±9% | ±10% | ±11% | |||
VMON1 and VMON2 Voltage Monitoring Thresholds | VMONx_THRESHOLD = 000 | 0.65 | V | |||
VMONx_THRESHOLD = 001 | 0.8 | |||||
VMONx_THRESHOLD = 010 | 1.0 | |||||
VMONx_THRESHOLD = 011 | 1.1 | |||||
VMONx_THRESHOLD = 100 | 1.2 | |||||
VMONx_THRESHOLD = 101 | 1.3 | |||||
VMONx_THRESHOLD = 110 | 1.8 | |||||
VMONx_THRESHOLD = 111 | 1.8 | |||||
VMON1 and VMON2 Voltage Monitoring Windows | VMONx_WINDOW = 00, VMONx_THRESHOLD from 000 to 111 | ±1% | ±2% | ±3% | ||
VMONx_WINDOW = 01, VMONx_THRESHOLD from 000 to 111 | ±2% | ±3% | ±4% | |||
VMONx_WINDOW = 10, VMONx_THRESHOLD from 000 to 111 | ±3% | ±4% | ±5% | |||
VMONx_WINDOW = 11, VMONx_THRESHOLD from 000 to 111 | ±5% | ±6% | ±7% | |||
Buck0 and Buck1 Voltage Monitoring Windows | BUCKx_WINDOW = 00 | ±20 | ±30 | ±40 | mV | |
BUCKx_WINDOW = 01 | ±37 | ±50 | ±63 | |||
BUCKx_WINDOW = 10 | ±57 | ±70 | ±83 | |||
BUCKx_WINDOW = 11 | ±77 | ±90 | ±103 | |||
Boost Voltage Monitoring | BOOST_WINDOW = 00 | ±0.6% | ±2% | ±3.4% | ||
BOOST_WINDOW = 01 | ±2.6% | ±4% | ±5.4% | |||
BOOST_WINDOW = 10 | ±4.6% | ±6% | ±7.4% | |||
BOOST_WINDOW = 11 | ±6.6% | ±8% | ±9.4% | |||
Deglitch time | VANA, VMONx and BOOST monitoring | 12 | 17 | μs | ||
BUCKx monitoring | 6 | 9 | ||||
PROTECTION FUNCTIONS | ||||||
Thermal warning | Temperature rising, TDIE_WARN_LEVEL = 0 | 115 | 125 | 135 | °C | |
Temperature rising, TDIE_WARN_LEVEL = 1 | 130 | 140 | 150 | |||
Hysteresis | 20 | |||||
Thermal shutdown | Temperature rising | 140 | 150 | 160 | °C | |
Hysteresis | 20 | |||||
VANAOVP | VANA Overvoltage | Voltage rising, VANA_OVP_SEL = 0 | 5.6 | 5.8 | 6.1 | V |
Voltage falling, VANA_OVP_SEL = 0 | 5.45 | 5.73 | 5.96 | |||
Voltage rising, VANA_OVP_SEL = 1 | 4.1 | 4.3 | 4.6 | |||
Voltage falling, VANA_OVP_SEL = 1 | 3.95 | 4.23 | 4.46 | |||
Hysteresis | 40 | 200 | mV | |||
VANAUVLO | VANA Undervoltage Lockout | Voltage rising | 2.51 | 2.63 | 2.75 | V |
Voltage falling | 2.5 | 2.6 | 2.7 | |||
BUCKx short circuit detection | Threshold | 0.32 | 0.35 | 0.45 | V | |
Bypass short circuit current limit | 270 | 420 | mA | |||
LOAD CURRENT MEASUREMENT FOR BUCK CONVERTERS | ||||||
Current measurement range | Current corresponding to maximum output code (note: maximum current for LP87702 buck is 3.5A) | 10.22 | A | |||
Resolution | LSB | 20 | mA | |||
Measurement accuracy | IOUT > 1A | <10% | ||||
Measurement time | Auto mode (automatically changing to PWM mode for the measurement) | 50 | µs | |||
PWM mode | 25 | |||||
CURRENT CONSUMPTION | ||||||
Shutdown current consumption | NRST = 0 | 1 | µA | |||
Standby current consumption, converters disabled | NRST = 1 | 9 | µA | |||
Active current consumption, one buck converter enabled in Auto mode, internal RC oscillator | IOUT_Bx = 0 mA, not switching | 55 | µA | |||
Active current consumption, two buck converters enabled in Auto mode, internal RC oscillator | IOUT_Bx = 0 mA, not switching | 90 | µA | |||
Active current consumption during PWM operation, one buck converter enabled | IOUT_Bx = 0 mA | 15 | mA | |||
Active current consumption during PWM operation, two buck converters enabled | IOUT_Bx = 0 mA | 27 | mA | |||
Active current consumption, Boost converter in PWM operation | IOUT_BST = 0 mA, fSW = 4 MHz | 18 | mA | |||
PLL and clock detector current consumption | Additional current consumption when enabled, 2 MHz external clock | 2 | mA | |||
DIGITAL INPUT SIGNALS
SCL, SDA, NRST, EN1, EN2, EN3, CLKIN, WDI |
||||||
VIL | Input low level | 0.4 | V | |||
VIH | Input high level | 1.2 | ||||
VHYS | Hysteresis of Schmitt Trigger inputs | 10 | 80 | 200 | mV | |
ENx, CLKIN, WDI pull-down resistance | ENx_PD = 1, CLKIN_PD = 1, WDI_PD = 1 | 500 | kΩ | |||
NRST pull-down resistance | Always enabled | 500 | kΩ | |||
DIGITAL OUTPUT SIGNALS nINT, SDA | ||||||
VOL | Output low level | SDA: ISOURCE = 20 mA | 0.5 | V | ||
nINT: ISOURCE = 2 mA | 0.4 | |||||
RP | External pull-up resistor for nINT | To VIO Supply | 10 | kΩ | ||
DIGITAL OUTPUT SIGNALS PGOOD, PG1, GPO0, GPO1,
GPO2, WD_RESET | ||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
VOH | Output high level, configured to push-pull | ISINK = 2 mA | VVANA - 0.4 | VVANA | ||
VPU | Supply voltage for external pull-up resistor, configured to open-drain | VVANA | ||||
RPU | External pull-up resistor, configured to open-drain | 10 | kΩ | |||
ALL DIGITAL INPUTS | ||||||
ILEAK | Input current | All logic inputs except NRST, over pin voltage range, when PD not enabled | −1 | 1 | µA | |
NRST, over pin voltage range. Other logic inputs when PD enabled. | –1 | 20 | µA |