JAJSPJ4 November 2023 LP87745
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LP877451A1RXVR | VQFN-HR | RXV | 28 | 3000 | 330 | 12.4 | 4.80 | 5.30 | 1.10 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LP877451A1RXVR | VQFN-HR | RXV | 28 | 3000 | 367 | 367 | 38 |