8.6.1.21 BRT_DB_CONTROL Register (Offset = 178h) [reset = 0h]
BRT_DB_CONTROL is shown in Figure 54 and described in Table 34.
Return to Summary Table.
Figure 54. BRT_DB_CONTROL Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
R/W-0h |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
LOAD_BRT_DB |
R/W-0h |
R/W-0h |
|
Table 34. BRT_DB_CONTROL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-1 |
RESERVED |
R/W |
0h |
These bits are reserved.
|
0 |
LOAD_BRT_DB |
R/W |
0h |
Write this bit to "1" to update CLUSTERx_BRT registers and LEDx_CURRENT registers (those registers are buffered).
|