JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
The LP8863-Q1 current-mode-controlled boost DC/DC controller generates the bias voltage for the LEDs. The boost is a current-mode-controlled topology with an 8-A cycle by cycle current limit. The boost converter senses the switch current and across the external sense resistor connected between ISNS and ISNSGND. A 25-mΩ sense resistor results in an 8-A cycle by cycle current limit.. Maximum boost voltage is configured with external FB-pin resistor divider connected between VOUT and FB. The FB-divider equation is described in Boost Adaptive Voltage Control.
The boost switching frequency is adjustable from 300 kHz to 2.2 MHz via an external resistor at BST_FSET (see Table 2).
R_BST_FSET (kΩ) | BOOST FREQUENCY (kHz) |
---|---|
3.92 | 303 |
4.75 | 400 |
5.76 | 606 |
7.87 | 800 |
11 | 1000 |
17.8 | 1250 |
42.2 | 1667 |
140 | 2200 |