JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
The LP8863-Q1 contains several diagnostic registers than can be read with the serial interface for debugging or additional device information. Table 10 is a summary of the available registers.
REGISTER NAME | FUNCTION |
JUNCTION_TEMPERATURE | 9-bit die junction temperature in 2s complement form — 1°C per LSB |
FSM_LIVE_STATUS | Current state of the functional state machine |
PWM_INPUT_STATUS | Measured 6-bit duty cycle of the PWM pin input |
LED_PWM_STATUS | 16-bit LED0 PWM duty cycle from state machine |
LED_CURRENT_STATUS | 12-bit LED0 current DAC value from state machine |
VBOOST_STATUS | 10-bit value for adaptive boost voltage target — value is linear between VBOOST_MIN and VBOOST_MAX calculations |
AUTO_PWM_FREQ_SEL | LED PWM frequency value from PWM_FSET detection |
AUTO_BOOST_FREQ_SEL | Boost switching frequency value from PWM_FSET detection |
AUTO_LED_STRING_CFG | LED string phase configuration detected from LED pin configuration |