JAJSJG3B August 2020 – May 2024 LP8864-Q1
PRODUCTION DATA
In Phase-Shift PWM mode, all current active channels are turned on and off at LED dimming frequency with a constant delay. However, the number of used channels or channel groups determine the phase delay time between two neighboring channels as shown in Figure 6-10.
Figure 6-10 Phase-Shift Dimming Diagram