JAJSJG3B August 2020 – May 2024 LP8864-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | Power | Power supply input for internal analog and digital circuit. Connect a 10μF capacitor between the VDD pin to GND. |
2 | EN | Analog | Enable input. |
3 | C1N | Analog | Negative input for charge pump flying capacitor. If feature not used leave this pin floating. |
4 | C1P | Analog | Positive input for charge pump flying capacitor. If feature not used leave this pin floating. |
5 | CPUMP | Power | Charge pump output pin. Connect to VDD if charge pump is not used. A 4.7µF decoupling capacitor is recommended on CPUMP pin. |
6 | CPUMP | Power | Charge pump output pin. Always connects with pin 5. |
7 | GD | Analog | Gate driver output for external N-FET. |
8 | PGND | GND | Power ground. |
9 | PGND | GND | Power ground. |
10 | ISNS | Analog | Boost current sense pin. |
11 | ISNSGND | GND | Current sense resistor GND. |
12 | ISET | Analog | LED full-scale current setup through external resistor. |
13 | FB | Analog | Boost feedback input. |
14 | NC | N/A | No connect - Leave floating. |
15 | DISCHARGE | Analog | Boost output voltage discharge pin. Connect to Boost output. |
16 | NC | N/A | No connect - Leave floating. |
17 | LED_GND | Analog | LED ground connection. |
18 | LED_GND | Analog | LED ground connection. |
19 | OUT4 | Analog | LED current sink output. If unused tie to ground. |
20 | OUT3 | Analog | LED current sink output. If unused tie to ground. |
21 | OUT2 | Analog | LED current sink output. If unused tie to ground. |
22 | OUT1 | Analog | LED current sink output. If unused tie to ground. |
23 | NC | N/A | No connect - Leave floating. |
24 | INT | Analog | Device fault interrupt output, open drain. A 10kΩ pullup resistor is recommended. |
25 | SDA | Analog | SDA for I2C interface. A 10kΩ pullup resistor is recommended. |
26 | SCL | Analog | SCL for I2C interface. A 10kΩ pullup resistor is recommended. |
27 | BST_SYNC | Analog | Input for synchronizing boost. When synchronization is not used, connect this pin to ground to disable spread spectrum or to VDD to enable spread spectrum. |
28 | PWM | Analog | PWM input for brightness control. Tie to GND if unused. |
29 | SGND | GND | Signal ground. |
30 | LED_SET | Analog | LED string configuration through external resistor. Do not leave floating. |
31 | PWM_FSET | Analog | LED dimming frequency setup through external resistor. Do not leave floating. |
32 | BST_FSET | Analog | Boost switching frequency setup through external resistor. Do not leave floating. |
33 | MODE | Analog | Dimming mode setup through external resistor. Do not leave floating. |
34 | DGND | GND | Digital ground. |
35 | UVLO | Analog | Input voltage sense for programming input UVLO threshold through external resistor to VIN. |
36 | VSENSE_P | Analog | Pin for input voltage detection for OVP protection and positive input for input current sense. |
37 | VSENSE_N | Analog | Negative input for input current sense. If input current sense is not used, please tie to VSENSE_P pin. |
38 | SD | Analog | Power line FET control. Open Drain output. If unused, leave this pin floating. |
DAP | LED_GND | GND | LED ground connection. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | LED_GND | Analog | LED ground connection. |
2 | LED_GND | Analog | LED ground connection. |
3 | OUT4 | Analog | LED current sink output. If unused tie to ground. |
4 | LED_GND | GND | LED ground connection. |
5 | OUT3 | Analog | LED current sink output. If unused tie to ground. |
6 | OUT2 | Analog | LED current sink output. If unused tie to ground. |
7 | OUT1 | Analog | LED current sink output. If unused tie to ground. |
8 | INT | Analog | Device fault interrupt output, open drain. A 10kΩ pullup resistor is recommended. |
9 | SDA | Analog | SDA for I2C interface. A 10kΩ pullup resistor is recommended. |
10 | SCL | Analog | SCL for I2C interface. A 10kΩ pullup resistor is recommended. |
11 | BST_SYNC | Analog | Input for synchronizing boost. When synchronization is not used, connect this pin to ground to disable spread spectrum or to VDD to enable spread spectrum. |
12 | PWM | Analog | PWM input for brightness control. Tie to GND if unused. |
13 | SGND | GND | Signal ground. |
14 | LED_SET | Analog | LED string configuration through external resistor. Do not leave floating. |
15 | PWM_FSET | Analog | LED dimming frequency setup through external resistor. Do not leave floating. |
16 | BST_FSET | Analog | Boost switching frequency setup through external resistor. Do not leave floating. |
17 | MODE | Analog | Dimming mode setup through external resistor. Do not leave floating. |
18 | UVLO | Analog | Input voltage sense for programming input UVLO threshold through external resistor to VIN. |
19 | VSENSE_P | Analog | Pin for input voltage detection for OVP protection and positive input for input current sense. |
20 | VSENSE_N | Analog | Negative input for input current sense. If input current sense is not used, please tie to VSENSE_P pin. |
21 | SD | Analog | Power line FET control. Open Drain output. If unused, leave this pin floating. |
22 | VDD | Power | Power supply input for internal analog and digital circuit. Connect a 10μF capacitor between the VDD pin to GND |
23 | EN | Analog | Enable input. |
24 | C1N | Analog | Negative input for charge pump flying capacitor. If feature not used leave this pin floating. |
25 | C1P | Analog | Positive input for charge pump flying capacitor. If feature not used leave this pin floating. |
26 | CPUMP | Power | Charge pump output pin. Connect to VDD if charge pump is not used. A 4.7µF decoupling capacitor is recommended on CPUMP pin. |
27 | GD | Analog | Gate driver output for external N-FET. |
28 | PGND | GND | Power ground. |
29 | ISNS | Analog | Boost current sense pin. |
30 | ISNSGND | GND | Current sense resistor GND. |
31 | ISET | Analog | LED full-scale current setup through external resistor. |
32 | FB | Analog | Boost feedback input. |
DAP | LED_GND | GND | LED ground connection. |