JAJSJG4B August 2020 – May 2024 LP8864S-Q1
PRODUCTION DATA
The LED PWM frequency is asynchronous from the input PWM frequency. The LED PWM frequency is generated from the internal 20MHz oscillator and can be set to eight discrete frequencies from 152Hz to 19.531kHz. The PWM dimming resolution is highest when the lowest PWM frequency is used. The PWM_FSET resistor determines the LED PWM frequency based on Table 6-8. PWM resolution in Table 7-8 is with PWM dither disabled.