JAJSQQ8A July 2023 – November 2023 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
The LP8868 family has four optional dimming modes determined by the waveform in PWM and ADIM pins. The dimming mode is started either 1 ms after VIN exits UVLO or 300 μs after renable by EN/PWM pin. The configuration to one of the four dimming modes are shown as below.
Dimming Mode | EN/PWM Pin | ADIM/HD Pin |
---|---|---|
PWM Dimming | PWM signal | High |
Analog Dimming | High | PWM signal |
Hybrid Dimming | PWM signal | Low |
Flexible Dimming | PWM signal | PWM signal |